Single-core cables up to temperature class A 85°C (T1 / acc. ISO6722-1 and SAE J 1128) and 80°C (acc. JASO D 611)
Single-core cables of temperature class up to 85°C and 80°C /3.000h are mostly PVC insulated. Cables are available with thick, reduced or ultrathin wall thickness, with symmetric, asymmetric, fine and compressed wire conductor.
Cables in this temperature class are used in areas with low thermal stress like vehicle doors and rear lids.
Single-core cables up to temperature class B 105°C (T2)
Single-core cables of temperature class up to 105°C/3.000h are normally PVC insulated. Cables are available with thick, reduced or ultrathin wall thickness, with symmetric, asymmetric, fine and compressed wire conductor. Cross-section 0,22mm² and 0,35mm² in symmetric wire conductor are as well designed to for use with IDC-technique.