ABS sensor cables for car body applications, up to temperature class B (105°C/3000h). Core insulation and sheath are made of PVC.
Screened ABS sensor cables which fully compliant with EMC requirements are also available.
For applications in the wheel, high-performance cables with rubber cores and PUR sheaths are available. These materials provide improved mechanical and thermal properties, and are have been specially developed for high-alternate bending cycles.